![APC SU2200R3X167 Image](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_STOS-7RTBJE_FL_H&p_File_Type=rendition_369_jpg&default_image=DefaultProductImage.png)
![APC SU2200R3X167 Image](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_STOS-7RTBJE_FL_H&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![APC SU2200R3X167 Image](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_STOS-7RUF29_FL_H&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![APC SU2200R3X167 Image](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_STOS-7RT85E_B_H&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
APC Smart-UPS 2200VA RM 3U 120V/230V In 120V Out
SU2200R3X167
Discontinued on:04 Jul 2023
SU2200R3X167 has not been replaced. Please contact your customer care centre for more information.
+ Lifecycle Services
WADV1PEAA
WUPG1PEAA-UG-01
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.