![APC SRTL5KRM2UI Image](https://download.schneider-electric.com/files?p_Doc_Ref=SRTL5KRM2UI_FL_H&p_File_Type=rendition_369_jpg&default_image=DefaultProductImage.png)
Roll over image to zoom in
![APC SRTL5KRM2UI Image](https://download.schneider-electric.com/files?p_Doc_Ref=SRTL5KRM2UI_FL_H&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![APC SRTL5KRM2UI Image](https://download.schneider-electric.com/files?p_Doc_Ref=SMUltra5kW_Lifestyle_Image_M_H&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![APC SRTL5KRM2UI Image](https://download.schneider-electric.com/files?p_Doc_Ref=SRTL5KRM2UI_FR_H&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![APC SRTL5KRM2UI Image](https://download.schneider-electric.com/files?p_Doc_Ref=SRTL5KRM2UI_TOWER_FL_V&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![+ 4](https://download.schneider-electric.com/files?p_Doc_Ref=SRTL5KRM2UI_FS_H&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
+ 4
2 videos
APC Smart-UPS Ultra On-Line, 5000VA, Lithium-ion, Rack/Tower 2U, 230V, 6 C13 + 4 C19 IEC outlets, Network Card, Extended runtime, W/rail kit
SRTL5KRM2UI
2U, 5000W/5000VA UPS rack/ tower convertible UPS with autorotating LCD display
Lithium-ion batteries lasts 3x VRLA UPS, no need to replace the battery during the life of the UPS
EcoStruxure™ Ready for remote monitoring and management
Wireless communication capable with optional WiFi Device accessory (AP9834)
5-year warranty on UPS and internal batteries
Environmental performance of the product Learn more
Sustainable by Design
+ Lifecycle Services
WASSEMUPS-3R-SB-00
WSTRTUP-SB-00
Sustainability![Green Premium™](https://www.apc.com/product-shop-static/assets/images/brand/greenpremium.svg)
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance.
Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
![](https://img.youtube.com/vi/gQ2tiLNbSDY/maxresdefault.jpg)
Well-being performance
Mercury free
RoHS exemption information
Certifications & Standards
REACh Regulation
EU RoHS Directive
Compliant with Exemptions
China RoHS Regulation
Environmental Disclosure
Circularity Profile
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.