![APC SRTL1000RM4UXLI Image](https://download.schneider-electric.com/files?p_Doc_Ref=SRTL3000RM4UXLI_FL_H&p_File_Type=rendition_369_jpg&default_image=DefaultProductImage.png)
Roll over image to zoom in
![APC SRTL1000RM4UXLI Image](https://download.schneider-electric.com/files?p_Doc_Ref=SRTL3000RM4UXLI_FL_H&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![APC SRTL1000RM4UXLI Image](https://download.schneider-electric.com/files?p_Doc_Ref=SRTL3000RM4UXLI_TOWER_FR_V&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![APC SRTL1000RM4UXLI Image](https://download.schneider-electric.com/files?p_Doc_Ref=SRTL3000RM4UXLI_TOWER_FL_V&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![APC SRTL1000RM4UXLI Image](https://download.schneider-electric.com/files?p_Doc_Ref=SRTL1000RM4UXLI_B_H&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![APC SRTL1000RM4UXLI Image](https://download.schneider-electric.com/files?p_Doc_Ref=SRTL3000RM4UXLI_TOWER_FS_V&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![+ 3](https://download.schneider-electric.com/files?p_Doc_Ref=SRTL3000RM4UXLI_FR_H&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
+ 3
APC Smart-UPS On-Line, 1000VA, Lithium-ion, Rackmount 4U, 230V, 8x C13 IEC outlets, SmartSlot, Extended long runtime, Rail kit included
SRTL1000RM4UXLI
Double Conversion On-Line Topology
900W 1000VA
Built-in Automatic & Manual Bypass
Rack/Tower Convertible Form Factor
Switched Outlet Groups
Environmental performance of the product Learn more
Sustainable by Design
Sustainability![Green Premium™](https://www.apc.com/product-shop-static/assets/images/brand/greenpremium.svg)
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance.
Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
![](https://img.youtube.com/vi/gQ2tiLNbSDY/maxresdefault.jpg)
Well-being performance
Mercury free
RoHS exemption information
Certifications & Standards
REACh Regulation
EU RoHS Directive
Compliant with Exemptions
China RoHS Regulation
Environmental Disclosure
Circularity Profile
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.