![APC G3HT20KHLS Image](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_EWAR-8GQPJ8_FR_V&p_File_Type=rendition_369_jpg&default_image=DefaultProductImage.png)
![APC G3HT20KHLS Image](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_EWAR-8GQPJ8_FR_V&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![APC G3HT20KHLS Image](https://download.schneider-electric.com/files?p_Doc_Ref=APC-EWAR-8GQQPJ_00&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![APC G3HT20KHLS Image](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_EWAR-8G5KHG_D_V&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
MGE Galaxy 300 20kVA 400V 3:3 with Long Backup Charger, Start-up 5x8
G3HT20KHLS
Discontinued on:16 Jul 2020
End-of-service on:18 Oct 2023
Recommended replacement(s)
+ Lifecycle Services
WPCAVUPS-UG-01
WBATTREPLC-MS-00
Sustainability
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance.
Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
Resource performance
Energy efficient product
Take-back program available
Well-being performance
Mercury free
EU RoHS Directive
Will be compliant – Date to be confirmed
Environmental Disclosure
Circularity Profile
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.
G3HT20KHLS is replaced by the following product range: