![APC G35T40K3I4B4S Image](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_MCCI-7TREF3_FR_V&p_File_Type=rendition_369_jpg&default_image=DefaultProductImage.png)
![APC G35T40K3I4B4S Image](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_MCCI-7TREF3_FR_V&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
MGE Galaxy 3500 40kVA 400V 3:1 with 4 Battery Modules, Start-up 5X8
G35T40K3I4B4S
Discontinued on:05 Jul 2021
End-of-service on:18 Oct 2023
Recommended replacement(s)
+ Lifecycle Services
WPCAVUPS-UG-01
WMBRS12-MB-T4
Sustainability
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance.
Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
EU RoHS Directive
Not applicable, out of EU RoHS legal scope
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.
G35T40K3I4B4S is replaced by the following product range: