![APC BE1050G2-UK Image](https://download.schneider-electric.com/files?p_Doc_Ref=BE_850-1050G2_UK_FL_H&p_File_Type=rendition_369_jpg&default_image=DefaultProductImage.png)
Roll over image to zoom in
![APC BE1050G2-UK Image](https://download.schneider-electric.com/files?p_Doc_Ref=BE_850-1050G2_UK_FL_H&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![APC BE1050G2-UK Image](https://download.schneider-electric.com/files?p_Doc_Ref=BE_850-1050G2_UK2_D_H&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![APC BE1050G2-UK Image](https://download.schneider-electric.com/files?p_Doc_Ref=BE_850-1050G2_UK_FR_H&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![apc Image of product in real life situation BE1050G2_UK_Home_A_H](https://download.schneider-electric.com/files?p_Doc_Ref=BE1050G2_UK_Home_A_H&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![apc Image of product in real life situation BE1050G2_UK_Work_A_H](https://download.schneider-electric.com/files?p_Doc_Ref=BE1050G2_UK_Work_A_H&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
APC Back-UPS, 1050VA/600W Floor/Wall Mount, 230V, 8x British BS1363A outlets, USB Type A+C Port, User Replaceable Battery
BE1050G2-UK
Compact size acommodates installation in a variety of environments
Data line protection ensures complete protection of your equipment from surges
LED display provides easy-to-read status of unit and utility power conditions
Audible alarms provide notification of changing utility power and UPS power conditions
Audible alarms provide notification of changing utility power and UPS power conditions
Environmental performance of the product Learn more
Sustainable by Design
Sustainability![Green Premium™](https://www.apc.com/product-shop-static/assets/images/brand/greenpremium.svg)
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance.
Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
![](https://img.youtube.com/vi/gQ2tiLNbSDY/maxresdefault.jpg)
Well-being performance
RoHS exemption information
Certifications & Standards
REACh Regulation
EU RoHS Directive
Compliant with Exemptions
China RoHS Regulation
Product out of China RoHS scope. Substance declaration for your information
Environmental Disclosure
Circularity Profile
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.