![APC SYARMXR9B9I Image](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_STOS-7RRQ8F_FL_V&p_File_Type=rendition_369_jpg&default_image=DefaultProductImage.png)
Roll over image to zoom in
![APC SYARMXR9B9I Image](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_STOS-7RRQ8F_FL_V&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![APC SYARMXR9B9I Image](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_STOS-7RSFYK_B_V&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![APC SYARMXR9B9I Image](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_STOS-7RS22C_A_H&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![APC SYARMXR9B9I Image](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_STOS-7RRN9Y_B_V&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![APC SYARMXR9B9I Image](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_STOS-7RS3RQ_A_H&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![+ 2](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_STOS-7RSAUF_FL_V&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
+ 2
APC Symmetra LX Extended Run Rack-mount w/ 9 SYBT5, 230V
SYARMXR9B9I
+ Lifecycle Services
WADV1PEAA
WADVEAA-AA-01
Sustainability
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performances.
Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
Resource performance
Energy efficient product
Take-back program available
Well-being performance
RoHS exemption information
EU RoHS Directive
Pro-active compliance (Product out of EU RoHS legal scope)
China RoHS Regulation
Product out of China RoHS scope. Substance declaration for your information
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.