![APC SY160K160H-NB Image](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_LEAN-9BERGD_FL_V&p_File_Type=rendition_369_jpg&default_image=DefaultProductImage.png)
Roll over image to zoom in
![APC SY160K160H-NB Image](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_LEAN-9BERGD_FL_V&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![APC SY160K160H-NB Image](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_LEAN-9CJQ5P_A_V&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![APC SY160K160H-NB Image](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_LEAN-9D5RVM_A_V&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![APC SY160K160H-NB Image](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_LEAN-9D5S5K_M_H&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![APC SY160K160H-NB Image](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_LEAN-9D5S5K_A_H&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
Symmetra PX 160kW, without Bypass, Distribution, or Batteries, 400V
SY160K160H-NB
+ Lifecycle Services
WBATTREPLC-PX-00
WADVEAA-AA-03
Sustainability
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performances.
Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
Resource performance
Energy efficient product
EU RoHS Directive
Not compliant
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.