![APC SY125K250DR-PD Image](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_KJON-7WDJU9_FS_H&p_File_Type=rendition_369_jpg&default_image=DefaultProductImage.png)
Roll over image to zoom in
![APC SY125K250DR-PD Image](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_KJON-7WDJU9_FS_H&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![APC SY125K250DR-PD Image](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_KJON-7WDJU9_FL_H&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![APC SY125K250DR-PD Image](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_KJON-7WDJU9_FS_V&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
Symmetra PX 125kW Scalable to 250kW with Right Mounted Maintenance Bypass and Distribution
SY125K250DR-PD
+ Lifecycle Services
WADVEAA-AA-02
WUPGEAA-UG-02
Sustainability
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performances.
Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
Resource performance
Energy efficient product
EU RoHS Directive
Not compliant
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.