![APC SUM3000RMXLI2U Image](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_STOS-7RU9TJ_FL_H&p_File_Type=rendition_369_jpg&default_image=DefaultProductImage.png)
![APC SUM3000RMXLI2U Image](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_STOS-7RU9TJ_FL_H&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![APC SUM3000RMXLI2U Image](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_STOS-7RRQ6L_A_H&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![APC SUM3000RMXLI2U Image](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_STOS-7RRU78_A_H&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![APC SUM3000RMXLI2U Image](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_STOS-7RS4U9_A_H&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![APC SUM3000RMXLI2U Image](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_STOS-7RTME2_A_H&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![+ 5](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_STOS-7RTFDF_A_H&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
+ 5
APC Smart-UPS XL Modular 3000VA 230V Rackmount/Tower
SUM3000RMXLI2U
Discontinued on:14 June 2024
To be end-of-service on:30 June 2028
Recommended replacement(s)
Battery type:
Input voltage:
Maximum configurable power in W:
Environmental performance of the product Learn more
Sustainable by Design
+ Lifecycle Services
WADV1PEAA
WUPG1PEAA-UG-01
Sustainability![Green Premium™](https://www.apc.com/product-shop-static/assets/images/brand/greenpremium.svg)
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performances.
Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
![](https://img.youtube.com/vi/gQ2tiLNbSDY/maxresdefault.jpg)
Resource performance
Energy efficient product
Take-back program available
Well-being performance
RoHS exemption information
Certifications & Standards
REACh Regulation
EU RoHS Directive
Compliant with Exemptions
China RoHS Regulation
Product out of China RoHS scope. Substance declaration for your information
Environmental Disclosure
WEEE
![](https://www.apc.com/product-shop-static/assets/images/icon/WEEE.png)
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Circularity Profile
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.
SUM3000RMXLI2U is replaced by: