![APC SRTL10KRM4UI Image](https://download.schneider-electric.com/files?p_Doc_Ref=SRTL8-10KRM4UI_Rack_FL_H&p_File_Type=rendition_369_jpg&default_image=DefaultProductImage.png)
Roll over image to zoom in
![APC SRTL10KRM4UI Image](https://download.schneider-electric.com/files?p_Doc_Ref=SRTL8-10KRM4UI_Rack_FL_H&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![APC SRTL10KRM4UI Image](https://download.schneider-electric.com/files?p_Doc_Ref=SRTL8-10KRM4UI_Tower_B_H&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![APC SRTL10KRM4UI Image](https://download.schneider-electric.com/files?p_Doc_Ref=SRTL8-10KRM4UI_Tower_FS_H&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![APC SRTL10KRM4UI Image](https://download.schneider-electric.com/files?p_Doc_Ref=SRTL8-10KRM4UI_Tower_FR_H&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![+ 5](https://download.schneider-electric.com/files?p_Doc_Ref=SRTL8-10KRM4UI_Tower_FL_H&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
+ 5
1 videos
APC Smart-UPS Ultra On-Line Lithium ion, 10KVA/10KW, 4U Rack/Tower, 230V
SRTL10KRM4UI
4U, 10000VA/10000W rack/ tower convertible UPS with autorotating LCD display
Add up to 10 external battery packs (SRTL180RM2UBP) for extended runtime
Lithium-ion batteries lasts 3X VRLA UPS, no need to replace the battery during the life of the UPS
EcoStruxure™ Ready for remote monitoring and management
Wireless communication capable with optional WiFi Device accessory (AP9834)
Environmental performance of the product Learn more
Sustainable by Design
+ Lifecycle Services
WEXTWAR1YR-SPL-16
Sustainability![Green Premium™](https://www.apc.com/product-shop-static/assets/images/brand/greenpremium.svg)
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performances.
Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
![](https://img.youtube.com/vi/gQ2tiLNbSDY/maxresdefault.jpg)
Well-being performance
Mercury free
RoHS exemption information
Certifications & Standards
REACh Regulation
EU RoHS Directive
Compliant with Exemptions
China RoHS Regulation
Product out of China RoHS scope. Substance declaration for your information
Environmental Disclosure
Circularity Profile
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.