![APC SP3BEBC11 Image](https://download.schneider-electric.com/files?p_Doc_Ref=SP3BEBC11_FR_V&p_File_Type=rendition_369_jpg&default_image=DefaultProductImage.png)
Roll over image to zoom in
![APC SP3BEBC11 Image](https://download.schneider-electric.com/files?p_Doc_Ref=SP3BEBC11_FR_V&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![APC SP3BEBC11 Image](https://download.schneider-electric.com/files?p_Doc_Ref=SP3BEBC11_B_V&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![APC SP3BEBC11 Image](https://download.schneider-electric.com/files?p_Doc_Ref=SP3BEBC11_FS_V&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![APC SP3BEBC11 Image](https://download.schneider-electric.com/files?p_Doc_Ref=SP3BEBC11_FL_V&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
1 videos
1100mm wide Empty Battery Cabinet for Easy UPS 3-Phase Modular, Black
SP3BEBC11
Attractive classic battery cabinet design
Compatible with VRLA batteries (sold separately)
Battery breaker kit sold separately
Warranty: 1 year repair or replace
Sustainability
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performances.
Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
Well-being performance
REACh free of SVHC
Mercury free
RoHS exemption information
REACh Regulation
EU RoHS Directive
Compliant
China RoHS Regulation
WEEE
![](https://www.apc.com/product-shop-static/assets/images/icon/WEEE.png)
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.