![APC SMX2200R2HVNC Image](https://download.schneider-electric.com/files?p_Doc_Ref=APC-SLIE-85VP43_00&p_File_Type=rendition_369_jpg&default_image=DefaultProductImage.png)
Roll over image to zoom in
![APC SMX2200R2HVNC Image](https://download.schneider-electric.com/files?p_Doc_Ref=APC-SLIE-85VP43_00&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![APC SMX2200R2HVNC Image](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_KPQN-AA3JTJ_B_H&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![APC SMX2200R2HVNC Image](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_SLIE-85VP43_L_H&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![APC SMX2200R2HVNC Image](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_SLIE-85VP43_A_H&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![APC SMX2200R2HVNC Image](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_SLIE-85VP43_M_V&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![APC SMX2200R2HVNC Image](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_SLIE-85VP43_D_V&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
APC Smart-UPS X, Line Interactive, 2200VA, Rack/tower convertible 2U, 208V-230V, 8x C13+1x C19 IEC, Network card, Extended runtime
SMX2200R2HVNC
Battery type:
Input voltage:
Maximum configurable power in W:
2200VA/1980W line interactive pure sine wave 2U rack/tower UPS (rail kit included)
User-selectable high voltage setting of 200V-240V
Add up to 10 external battery packs (SMX120RMBP2U)
Preinstalled NMC for network-based UPS monitoring & management
Graceful shutdown of physical servers, virtual machines and HCI clusters
Environmental performance of the product Learn more
Sustainable by Design
Sustainability![Green Premium™](https://www.apc.com/product-shop-static/assets/images/brand/greenpremium.svg)
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performances.
Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
![](https://img.youtube.com/vi/gQ2tiLNbSDY/maxresdefault.jpg)
Resource performance
Energy efficient product
Take-back program available
Well-being performance
Lead free
Mercury free
RoHS exemption information
Certifications & Standards
REACh Regulation
EU RoHS Directive
Compliant with Exemptions
Environmental Disclosure
Circularity Profile
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.