![APC SMC1000I-2U Image](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_EWAR-93EP3J_FL_H&p_File_Type=rendition_369_jpg&default_image=DefaultProductImage.png)
![APC SMC1000I-2U Image](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_EWAR-93EP3J_FL_H&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![APC SMC1000I-2U Image](https://download.schneider-electric.com/files?p_Doc_Ref=APC_SMT1000RM2UTW&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![APC SMC1000I-2U Image](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_EWAR-93EP3J_B_H&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
APC Smart-UPS C, Line Interactive, 1000VA, Rackmount 2U, 230V, 4x IEC C13 outlets, USB and Serial communication, AVR, Graphic LCD
SMC1000I-2U
Discontinued on:1 July 2024
To be end-of-service on:30 June 2028
Recommended replacement(s)
1000VA/600W line interactive pure sine wave 2U rackmount UPS
Ideal for entry-level servers, networks, retail POS, and business VOIP
Automatic Voltage Regulation keeps output voltage within acceptable user selectable levels
Graceful shutdown using serial or USB cables via PowerChute Business Edition
Peace of mind with 2-year UPS warranty
Environmental performance of the product Learn more
Sustainable by Design
Sustainability![Green Premium™](https://www.apc.com/product-shop-static/assets/images/brand/greenpremium.svg)
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performances.
Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
![](https://img.youtube.com/vi/gQ2tiLNbSDY/maxresdefault.jpg)
Resource performance
Energy efficient product
Take-back program available
Well-being performance
Mercury free
RoHS exemption information
Certifications & Standards
REACh Regulation
EU RoHS Directive
Compliant with Exemptions
Environmental Disclosure
WEEE
![](https://www.apc.com/product-shop-static/assets/images/icon/WEEE.png)
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Circularity Profile
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.
SMC1000I-2U is replaced by: