![APC G3HT30K3IB1S Image](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_EWAR-8GSQEZ_FR_V&p_File_Type=rendition_369_jpg&default_image=DefaultProductImage.png)
![APC G3HT30K3IB1S Image](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_EWAR-8GSQEZ_FR_V&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![APC G3HT30K3IB1S Image](https://download.schneider-electric.com/files?p_Doc_Ref=APC-EWAR-8GSR4F_00&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![APC G3HT30K3IB1S Image](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_EWAR-8G5KRR_D_V&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
MGE Galaxy 300 30kVA 400V 3:1 with 10min Battery, Start-up 5x8
G3HT30K3IB1S
Discontinued on:16 July 2020
End-of-service on:18 Oct 2023
Recommended replacement(s)
+ Lifecycle Services
WBATTREPLC-MS-00
WADVEAA-AA-01
Sustainability
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performances.
Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
Resource performance
Energy efficient product
Take-back program available
Well-being performance
Mercury free
EU RoHS Directive
Not compliant
Environmental Disclosure
Circularity Profile
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.
G3HT30K3IB1S is replaced by: