![APC E3MUPS60KHB2S Image](https://download.schneider-electric.com/files?p_Doc_Ref=E3MUPS60-80KHB_FR_H&p_File_Type=rendition_369_jpg&default_image=DefaultProductImage.png)
Roll over image to zoom in
![APC E3MUPS60KHB2S Image](https://download.schneider-electric.com/files?p_Doc_Ref=E3MUPS60-80KHB_FR_H&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![APC E3MUPS60KHB2S Image](https://download.schneider-electric.com/files?p_Doc_Ref=E3MUPS60KHB_APP-COVER_H&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![APC E3MUPS60KHB2S Image](https://download.schneider-electric.com/files?p_Doc_Ref=E3MUPS60-80KHB_FL_H&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![APC E3MUPS60KHB2S Image](https://download.schneider-electric.com/files?p_Doc_Ref=E3MUPS60-80KHB_FS_H&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![+ 2](https://download.schneider-electric.com/files?p_Doc_Ref=E3MUPS60KHB_APP-BATT_H&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
+ 2
1 videos
Easy UPS 3M 60kVA 400V 3:3 UPS, 4 internal 9Ah modular battery strings expandable to 6, Start-up 5x8
E3MUPS60KHB2S
Parallel up to 6 Easy UPS 3M UPSs for capacity or redundancy
High-capacity 9Ah batteries
IP20 rated (IP30 with optional kit)
EcoStruxure IT: Enables resilient, secure, and sustainable IT environments
Environmental performance of the product Learn more
Sustainable by Design
+ Lifecycle Services
WUPGEAA-UG-02
WASSEMSTRT-EZ-60
Sustainability![Green Premium™](https://www.apc.com/product-shop-static/assets/images/brand/greenpremium.svg)
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performances.
Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
![](https://img.youtube.com/vi/gQ2tiLNbSDY/maxresdefault.jpg)
Well-being performance
Mercury free
RoHS exemption information
Certifications & Standards
REACh Regulation
EU RoHS Directive
Compliant with Exemptions
China RoHS Regulation
Product out of China RoHS scope. Substance declaration for your information
Environmental Disclosure
Circularity Profile
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.