![APC AR4038IX432 Image](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_SFIN-8T2EER_FS_V&p_File_Type=rendition_369_jpg&default_image=DefaultProductImage.png)
![APC AR4038IX432 Image](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_SFIN-8T2EER_FS_V&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![APC AR4038IX432 Image](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_SFIN-8T2EER_B_H&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![APC AR4038IX432 Image](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_SFIN-8T2EER_FR_V&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![APC AR4038IX432 Image](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_SFIN-8T2EER_FR_H&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![APC AR4038IX432 Image](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_SFIN-8T2EER_FL_H&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![+ 2](https://download.schneider-electric.com/files?p_Doc_Ref=APC_AR4038IX432&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
+ 2
APC NetShelter CX, 38U, Soundproof Server Rack Enclosure, 200V to 240V, White, 1950H x 750W x 1130D mm
AR4038IX432
Discontinued on:23 May 2023
Recommended replacement(s)
Environmental performance of the product Learn more
Sustainable by Design
+ Lifecycle Services
WEXWAR1Y-AC-06
WOE1YR-AC-06
Sustainability![Green Premium™](https://www.apc.com/product-shop-static/assets/images/brand/greenpremium.svg)
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performances.
Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
![](https://img.youtube.com/vi/gQ2tiLNbSDY/maxresdefault.jpg)
Resource performance
Take-back program available
Well-being performance
REACh free of SVHC
Toxic heavy metal free
Mercury free
RoHS exemption information
Certifications & Standards
EU RoHS Directive
Pro-active compliance (Product out of EU RoHS legal scope)
Environmental Disclosure
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.
AR4038IX432 is replaced by: