![APC AR3102X306 Image](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_EWAR-8EJRN3_FR_V&p_File_Type=rendition_369_jpg&default_image=DefaultProductImage.png)
![APC AR3102X306 Image](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_EWAR-8EJRN3_FR_V&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![APC AR3102X306 Image](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_EWAR-8EJSNL_M_H&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![APC AR3102X306 Image](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_EWAR-8EJSK2_M_H&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![APC AR3102X306 Image](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_EWAR-8EJRN3_M_V&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![APC AR3102X306 Image](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_EWAR-8EJRN3_B_V&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![+ 2](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_EWAR-8EJSDN_M_H&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
+ 2
NetShelter SX 42U 600mm Wide x 1070mm Deep Enclosure No Sides or Doors, HD Caster-Dell SP
AR3102X306
Discontinued on:20 Oct 2022
AR3102X306 has not been replaced. Please contact your customer care centre for more information.
Environmental performance of the product Learn more
Sustainable by Design
Sustainability![Green Premium™](https://www.apc.com/product-shop-static/assets/images/brand/greenpremium.svg)
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performances.
Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
![](https://img.youtube.com/vi/gQ2tiLNbSDY/maxresdefault.jpg)
Resource performance
Take-back program available
Well-being performance
REACh free of SVHC
Toxic heavy metal free
Mercury free
RoHS exemption information
Certifications & Standards
REACh Regulation
EU RoHS Directive
Pro-active compliance (Product out of EU RoHS legal scope)
Environmental Disclosure
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.