![APC SUVTP30KH4B4 Image](https://download.schneider-electric.com/files?p_Doc_Ref=APC-AALS-7TSRLF_00&p_File_Type=rendition_369_jpg&default_image=DefaultProductImage.png)
![APC SUVTP30KH4B4 Image](https://download.schneider-electric.com/files?p_Doc_Ref=APC-AALS-7TSRLF_00&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![APC SUVTP30KH4B4 Image](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_AALS-7TSRLF_A_V&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![APC SUVTP30KH4B4 Image](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_STOS-7RRNCE_A_H&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![APC SUVTP30KH4B4 Image](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_STOS-7RRPAU_FR_H&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
APC Smart-UPS VT 30KVA 400V w/4 Batt Mod Exp to 4, Int Maint Bypass, Parallel Capable
SUVTP30KH4B4
Discontinued on:31 Dec 2020
End-of-service on:18 Oct 2023
Recommended replacement(s)
+ Lifecycle Services
WULTRABAT-G3-19
WULTRABAT-G3-20
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.
SUVTP30KH4B4 is replaced by: