![APC PDM3516IEC-3P-140 Image](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_ACOS-A9GSAL_FL_H&p_File_Type=rendition_369_jpg&default_image=DefaultProductImage.png)
![APC PDM3516IEC-3P-140 Image](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_ACOS-A9GSAL_FL_H&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![APC PDM3516IEC-3P-140 Image](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_ACOS-A9GSAL_B_H&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![APC PDM3516IEC-3P-140 Image](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_ACOS-A9GSAL_A_H&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
IT Power Distribution Module 1x3 Pole 5 Wire 16A IEC309 140CM
PDM3516IEC-3P-140
Discontinued on:20 Dec 2023
PDM3516IEC-3P-140 has not been replaced. Please contact your customer care centre for more information.
Sustainability
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performances.
Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
EU RoHS Directive
Not applicable, out of EU RoHS legal scope
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.