![APC PD60H5HK1 Image](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_MSIL-9LKLAF_FL_V&p_File_Type=rendition_369_jpg&default_image=DefaultProductImage.png)
![APC PD60H5HK1 Image](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_MSIL-9LKLAF_FL_V&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![APC PD60H5HK1 Image](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_MSIL-9LKLAF_B_V&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![APC PD60H5HK1 Image](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_MSIL-9LKLAF_A_V&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![APC PD60H5HK1 Image](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_MSIL-9LKLAF_M_V&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
InfraStruxure PDU 60kW 400V/400V
PD60H5HK1
Discontinued on:25 May 2023
End-of-service on:18 Oct 2023
PD60H5HK1 has not been replaced. Please contact your customer care centre for more information.
+ Lifecycle Services
WSTRTUP5X8-PD-50
WADVPLUS-PD-50
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.