![APC G3HT60KHB2S Image](https://download.schneider-electric.com/files?p_Doc_Ref=APC_G3HT60KHLS_Image&p_File_Type=rendition_369_jpg&default_image=DefaultProductImage.png)
![APC G3HT60KHB2S Image](https://download.schneider-electric.com/files?p_Doc_Ref=APC_G3HT60KHLS_Image&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![APC G3HT60KHB2S Image](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_COCR-9YFKPW_D_V&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
MGE Galaxy 300 60kVA 400V 3:3 with 10min Battery, Start-up 5x8
G3HT60KHB2S
Discontinued on:31 Dec 2019
End-of-service on:18 Oct 2023
Recommended replacement(s)
+ Lifecycle Services
WADVPLUS-MS-27
WADVPRIME-MS-27
Sustainability
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performances.
Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
Resource performance
Energy efficient product
Take-back program available
Well-being performance
Mercury free
EU RoHS Directive
Will be compliant – Date to be confirmed
Environmental Disclosure
Circularity Profile
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.
G3HT60KHB2S is replaced by: