![APC E3MCBC7C Image](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_ACOS-BB5P4H_FR_V&p_File_Type=rendition_369_jpg&default_image=DefaultProductImage.png)
Roll over image to zoom in
![APC E3MCBC7C Image](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_ACOS-BB5P4H_FR_V&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![APC E3MCBC7C Image](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_ACOS-BB5P4H_FL_V&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![APC E3MCBC7C Image](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_ACOS-BB5P4H_FS_V&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![APC E3MCBC7C Image](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_ACOS-BB5P4H_B_V&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
Easy UPS 3M Classic Battery Cabinet with batteries, IEC, 700mm wide - Config C
E3MCBC7C
Environmental performance of the product Learn more
Sustainable by Design
Sustainability![Green Premium™](https://www.apc.com/product-shop-static/assets/images/brand/greenpremium.svg)
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performances.
Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
![](https://img.youtube.com/vi/gQ2tiLNbSDY/maxresdefault.jpg)
Well-being performance
RoHS exemption information
Certifications & Standards
REACh Regulation
EU RoHS Directive
Compliant with Exemptions
China RoHS Regulation
Product out of China RoHS scope. Substance declaration for your information
Environmental Disclosure
Circularity Profile
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.