![APC DDCC5E-005 Image](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_STOS-7RRQHE_FL_H&p_File_Type=rendition_369_jpg&default_image=DefaultProductImage.png)
![APC DDCC5E-005 Image](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_STOS-7RRQHE_FL_H&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![APC DDCC5E-005 Image](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_STOS-7RS4RL_M_H&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![APC DDCC5E-005 Image](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_STOS-7RS6Y3_M_H&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![APC DDCC5E-005 Image](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_STOS-7RS3Q2_D_H&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![APC DDCC5E-005 Image](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_STOS-7RU3YY_M_H&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![APC DDCC5E-005 Image](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_STOS-7RRU7A_M_H&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
APC Data Distribution Cable, CAT5e UTP CMR Gray, 6xRJ-45 Jack to 6xRJ-45 Jack, 5ft (1,5m)
DDCC5E-005
Discontinued on:26 Sep 2023
DDCC5E-005 has not been replaced. Please contact your customer care centre for more information.
Sustainability
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performances.
Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
EU RoHS Directive
Compliant
WEEE
![](https://www.apc.com/product-shop-static/assets/images/icon/WEEE.png)
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.