![APC AR3300G Image](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_BMIL-9Z3KU9_FR_V&p_File_Type=rendition_369_jpg&default_image=DefaultProductImage.png)
![APC AR3300G Image](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_BMIL-9Z3KU9_FR_V&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![APC AR3300G Image](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_BMIL-9Z3KU9_D_V&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![APC AR3300G Image](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_BMIL-9Z3KU9_A_V&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![APC AR3300G Image](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_BMIL-9Z3KU9_FS_V&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![APC AR3300G Image](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_BMIL-9Z3KU9_FL_V&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![+ 2](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_BMIL-9Z3KU9_B_V&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
+ 2
APC NetShelter SX, Server Rack Enclosure, 42U, Grey, 1991H x 600W x 1200D mm
AR3300G
Discontinued on:13 Sep 2021
AR3300G has not been replaced. Please contact your customer care centre for more information.
Environmental performance of the product Learn more
Sustainable by Design
+ Lifecycle Services
WASSEM5X8-RK-01
WASSEM5X8-RK-02
Sustainability![Green Premium™](https://www.apc.com/product-shop-static/assets/images/brand/greenpremium.svg)
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performances.
Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
![](https://img.youtube.com/vi/gQ2tiLNbSDY/maxresdefault.jpg)
Resource performance
Take-back program available
Well-being performance
REACh free of SVHC
Toxic heavy metal free
Mercury free
RoHS exemption information
Certifications & Standards
REACh Regulation
EU RoHS Directive
Pro-active compliance (Product out of EU RoHS legal scope)
Environmental Disclosure
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.