Our Brands

Schneider Electric Gulf Countries and Pakistan Website

Welcome to our website.
Image of AP4450A-Rack ATS 15A 100-120V 2-NEMA 5-15P IN 10-NEMA 5-15R OUT

AP4450A-Rack ATS 15A 100-120V 2-NEMA 5-15P IN 10-NEMA 5-15R OUT

Rack ATS 15A 100-120V 2-NEMA 5-15P IN 10-NEMA 5-15R OUT

Date: 13 Sep 2022 | Type: Technical Drawing
Languages: English | Version: 1.0
Subtype: Typical Drawing
Document Reference: AP4450A_EN

Files

File Name
AP4450A-Rack ATS 15A 100-120V 2-NEMA 5-15P IN 10-NEMA 5-15R OUT.dwg
AP4450A-Rack ATS 15A 100-120V 2-NEMA 5-15P IN 10-NEMA 5-15R OUT.pdf

Need help?

Product Selector

Quickly and easily find the right products and accessories for your applications.

Get a Quote

Start your sales enquiry online and an expert will connect with you.

Where to buy?

Easily find the nearest Schneider Electric distributor in your location.

 opens in new Window

Help Centre

Find support resources for all your needs, in one place.

 opens in new Window
Your browser is out of date and has known security issues.

It also may not display all features of this website or other websites.

Please upgrade your browser to access all of the features of this website.

Latest version for Google Chrome, Mozilla Firefox or Microsoft Edgeis recommended for optimal functionality.