![APC SMX48RMBP2U Image](https://download.schneider-electric.com/files?p_Doc_Ref=APC-SLIE-85VN4U_00&p_File_Type=rendition_369_jpg&default_image=DefaultProductImage.png)
Roll over image to zoom in
![APC SMX48RMBP2U Image](https://download.schneider-electric.com/files?p_Doc_Ref=APC-SLIE-85VN4U_00&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![APC SMX48RMBP2U Image](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_SLIE-85VN4U_B_H&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![APC SMX48RMBP2U Image](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_SLIE-85VN4U_D_V&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![APC SMX48RMBP2U Image](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_SLIE-85VN4U_M_V&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
APC Smart-UPS X-Series External Battery Pack Rack/Tower 48V, 864VAh, rackmount, 2U
SMX48RMBP2U
Environmental performance of the product Learn more
Sustainable by Design
+ Lifecycle Services
WADV1PEAA
WASSEMUPS-3R-SB-00
Sustainability![Green Premium™](https://www.apc.com/product-shop-static/assets/images/brand/greenpremium.svg)
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance.
Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
![](https://img.youtube.com/vi/gQ2tiLNbSDY/maxresdefault.jpg)
Resource performance
Take-back program available
Well-being performance
Mercury free
RoHS exemption information
Certifications & Standards
REACh Regulation
EU RoHS Directive
Pro-active compliance (Product out of EU RoHS legal scope)
Environmental Disclosure
Circularity Profile
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.