![APC SMX2200RMHV2U Image](https://download.schneider-electric.com/files?p_Doc_Ref=APC-SLIE-85VP43_00&p_File_Type=rendition_369_jpg&default_image=DefaultProductImage.png)
Roll over image to zoom in
![APC SMX2200RMHV2U Image](https://download.schneider-electric.com/files?p_Doc_Ref=APC-SLIE-85VP43_00&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![APC SMX2200RMHV2U Image](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_KPQN-A9UP4N_B_H&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![APC SMX2200RMHV2U Image](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_SLIE-85VP43_L_H&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![APC SMX2200RMHV2U Image](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_SLIE-85VP43_D_V&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![APC SMX2200RMHV2U Image](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_SLIE-85VP43_A_H&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![APC SMX2200RMHV2U Image](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_SLIE-85VP43_M_V&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
APC Smart-UPS X, Line Interactive, 2200VA, Rack/tower convertible 2U, 208V-230V, 8x C13+1x C19 IEC, SmartSlot, Extended runtime
SMX2200RMHV2U
Battery type:
Input voltage:
Maximum configurable power in W:
2200VA/1980W line interactive pure sine wave 2U rack/tower UPS (rail kit included)
User-selectable high voltage setting of 200V-240V
Add up to 10 external battery packs (SMX120RMBP2U)
Graceful shutdown using serial or USB cables via PowerChute Business Edition
Automatic Voltage Regulation keeps output voltage within acceptable user selectable levels
Environmental performance of the product Learn more
Sustainable by Design
+ Lifecycle Services
WADV1PEAA
WASSEMUPS-3R-SB-00
Sustainability![Green Premium™](https://www.apc.com/product-shop-static/assets/images/brand/greenpremium.svg)
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance.
Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
![](https://img.youtube.com/vi/gQ2tiLNbSDY/maxresdefault.jpg)
Resource performance
Energy efficient product
Take-back program available
Well-being performance
RoHS exemption information
Certifications & Standards
REACh Regulation
EU RoHS Directive
Compliant with Exemptions
China RoHS Regulation
Product out of China RoHS scope. Substance declaration for your information
Environmental Disclosure
Circularity Profile
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.