![APC SMT1000RMI2UC Image](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_CENZ-AW75L7_FL_H&p_File_Type=rendition_369_jpg&default_image=DefaultProductImage.png)
Roll over image to zoom in
![APC SMT1000RMI2UC Image](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_CENZ-AW75L7_FL_H&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![APC SMT1000RMI2UC Image](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_CENZ-AW75L7_FS_H&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![APC SMT1000RMI2UC Image](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_CENZ-AW7THD_A_H&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![APC SMT1000RMI2UC Image](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_CENZ-AW75L7_B_H&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![APC SMT1000RMI2UC Image](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_CENZ-AW7T9J_D_H&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![APC SMT1000RMI2UC Image](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_CENZ-AW75L7_B_V&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
APC Smart-UPS, Line Interactive, 1000VA, Rackmount 2U, 230V, 4x IEC C13 outlets, SmartConnect Port+SmartSlot, AVR, LCD
SMT1000RMI2UC
Battery type:
Input voltage:
Maximum configurable power in W:
1000VA/700W line interactive pure sine wave 2U rackmount UPS
Ideal for servers, storage, network closets, business VoIP and retail POS
Automatic Voltage Regulation helps correct utility voltage
Cloud-based remote power monitoring via SmartConnect Ethernet Port
Graceful shutdown using serial or USB cables via PowerChute Business Edition
Environmental performance of the product Learn more
Sustainable by Design
+ Lifecycle Services
WSTRTUP-SU-01
WADVPLN1P-SU-01
Sustainability![Green Premium™](https://www.apc.com/product-shop-static/assets/images/brand/greenpremium.svg)
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance.
Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
![](https://img.youtube.com/vi/gQ2tiLNbSDY/maxresdefault.jpg)
Resource performance
Energy efficient product
Take-back program available
Well-being performance
Mercury free
RoHS exemption information
Certifications & Standards
REACh Regulation
EU RoHS Directive
Compliant with Exemptions
Environmental Disclosure
Circularity Profile
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.