![APC SRC5KUXI Image](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_VGUA-9T6AB5_FL_V&p_File_Type=rendition_369_jpg&default_image=DefaultProductImage.png)
Roll over image to zoom in
![APC SRC5KUXI Image](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_VGUA-9T6AB5_FL_V&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![APC SRC5KUXI Image](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_VGUA-9T6AB5_FR_V&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![APC SRC5KUXI Image](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_VGUA-9T6AB5_FS_V&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![APC SRC5KUXI Image](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_VGUA-9T6AB5_B_V&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
APC Smart-UPS RC 5000VA, 230V, no battery, LCD
SRC5KUXI
Environmental performance of the product Learn more
Sustainable by Design
+ Lifecycle Services
WUPG1PEAA-UG-01
WSTRTUP-SU-05
Sustainability![Green Premium™](https://www.apc.com/product-shop-static/assets/images/brand/greenpremium.svg)
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance.
Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
![](https://img.youtube.com/vi/gQ2tiLNbSDY/maxresdefault.jpg)
Resource performance
Energy efficient product
Take-back program available
Well-being performance
Mercury free
RoHS exemption information
Certifications & Standards
REACh Regulation
EU RoHS Directive
Compliant with Exemptions
Environmental Disclosure
Circularity Profile
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.