RACK ATS, 10A/230V, 12A/208V, C14 IN, (12) C13 OUT
-
Intelligent and cyber-secure transfer switch for seamless power switching
-
Includes: Documentation CD, Rack mounting brackets, RS-232 configuration cable, Warranty card
Recommended replacement:
APC Netshelter Rack Automatic Transfer Switch, 1U, 12A, 208V , C14 IN, 12 C13 OUT, 50/60Hz,
AP4433A
AP7721 Features
Key Features
Rack Height
1U
Output Connections
(12)
IEC 60320 C13
Nominal Input Voltage
200V, 208V, 230V
Input Connections
IEC 60320 C14
RACK ATS, 10A/230V, 12A/208V, C14 IN, (12) C13 OUT
Intelligent and cyber-secure transfer switch for seamless power switching
Includes: Documentation CD, Rack mounting brackets, RS-232 configuration cable, Warranty card
-
Local Current Monitoring Display
The aggregate current draw per rack PDU is displayed on the unit via a digital display. The local digital display helps installers avoid overloaded circuits by providing a visible warning when the current draw is close to the maximum amperage draw of the strip. (Available on designated SKUs only)
NetShelter Rack Transfer Switches Features & Benefits
Marketing features
Rack-Mountable
Occupys only 1U of valuable rack space. Puts the power where it is needed most - in the rack near the equipment.
Information Displays
Indicates the status of the AC sources powering the units, as well as indicates which source is set as the primary source and which source is currently supplying power to the load. This provides a visual depiction of the power flow from the input to the load. This allows the user to quickly glance at the power flow and status of the input sources without connecting to the unit.
Agility
Wide range of input and output connections
Product family includes a variety of input and output connections to distribute 120V, 208V, or 230V power to multiple outlets. Having a variety of inputs and outputs allow users to adapt to varying power requirements. APC offers units that bring up to 17.3kW using a single branch whip.
Availability
Transfer time <10ms
Industry leading transfer time to ensure seamless ride through in the event of a primary power source failure.
Dual Input Power Sources
Supplies redundant AC power to connected equipment. Two AC lines power the unit and if the primary AC power fails, the unit will automatically switch to the alternative power source.
Protection
10 kAIC Overcurrent Protection
Provides protection in the event of a significant overcurrent event.
Manageability
Color LCD display
Provides more robust and intuitive local control and manageability.
Network Management Capabilities
Full-featured network management interfaces that provide standards-based management via Web and SNMP. Allows users to access, configure, and manage rack PDUs from remote locations to save valuable time.
Product Distribution
United Arab Emirates, Afghanistan, Antigua & Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Austria, Australia, Azerbaijan, Bosnia & Herzegovina, Barbados, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bermuda, Bolivia, Brazil, Botswana, Belarus, Belize, Canada, Congo - Kinshasa, Switzerland, Côte d’Ivoire, Chile, Cameroon, China, Colombia, Costa Rica, Cyprus, Czechia, Germany, Djibouti, Denmark, Dominican Republic, Algeria, Ecuador, Egypt, Eritrea, Spain, Ethiopia, Fiji, France, Gabon, Georgia, Ghana, Gambia, Greece, Guatemala, Guyana, Hong Kong SAR China, Honduras, Croatia, Hungary, Indonesia, Israel, India, Iraq, Iceland, Italy, Jamaica, Jordan, Kenya, Cambodia, South Korea, Kuwait, Cayman Islands, Lebanon, Liberia, Luxembourg, Morocco, Mali, Myanmar (Burma), Mongolia, Mauritania, Malta, Malawi, Mexico, Malaysia, Mozambique, Namibia, Nigeria, Nicaragua, Norway, New Zealand, Oman, Panama, Peru, Philippines, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Romania, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Togo, Thailand, Tajikistan, Turkmenistan, Tunisia, Turkey, Trinidad & Tobago, Taiwan, Tanzania, Ukraine, Uganda, United States, Uruguay, Uzbekistan, Venezuela, U.S. Virgin Islands, Vietnam, Yemen, South Africa, Zambia, Zimbabwe
Output
Overload Protection
No
Maximum Total Current Draw
10
Input
Input frequency
47 - 63 Hz
Maximum Input Current
10A
Maximum Line Current
10A
Physical
Maximum Height
44MM, 4.4CM
Maximum Width
432MM, 43.2CM
Maximum Depth
229MM, 22.9CM
Net Weight
3.93KG
Shipping weight
5.69KG
Shipping Height
114MM, 11.4CM
Shipping Width
600MM, 60.0CM
Shipping Depth
349MM, 34.9CM
Color
Black
Environmental
Operating Temperature
-5 - 45 °C
Operating Relative Humidity
5 - 95 %
Operating Elevation
0 - 3048meters
Storage Temperature
-25 - 65 °C
Storage Relative Humidity
5 - 95 %
Storage Elevation
0 - 15240meters
Conformance
Approvals
EN 55022 class A, FCC part 15 class A
Standard warranty
2 years repair or replace
Sustainable Offer Status
PEP
Available in Documentation tab
EOLI
Available in Documentation tab